Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
25DTP-DG Series 10' Tele-Power Pole, with Communications Inserts, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Product Series: 25DTP
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Overall Dimensions (US): 117" x 2.30" x 2.25"
Technical Information
Material: Steel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA