News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Power Commander Plus PDU/0U/120V/50A/single phase/5-20R O/L
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

5B11N - Black
5W11N - White

Technical Information
Amps: 50
Mounting: 0U
RatedVoltage: 120V
Number Of Circuits: 3
Receptacle Type: NEMA
Network Monitoring: No
Number Of Outlets: 16
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA