text.skipToContent text.skipToNavigation

ALA3800 Single Receptacle Cover Plate (1.40(35.40MM))

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1.40'' (35.40mm) Installs commercially available straight blade and locking single receptacle with face diameters of 1.38'' - 1.39'' (36mm - 37mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1.40'' (35.40mm) Installs commercially available straight blade and locking single receptacle with face diameters of 1.38'' - 1.39'' (36mm - 37mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776523805
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meets Article 386 of NEC. Multioutlet Assemblies: Meets Article 380 of NEC.
Type Raceway
Dimensions
Product Width US 3.0 in
Product Length US 12.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;