CableSmart 40N2 Twin Cover Device Bracket Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates. For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates. For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776136661 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with Flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Product Height US | 2.187 in | ||
Product Length US | 5.25 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
NAFTA | Yes |
Voltage | 600.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1