text.skipToContent text.skipToNavigation

Access 5000 Wire Clip

2900WC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2900 Series Wire Clips. Holds and secures wiring and cabling inside raceway. Mounts with adhesive backing.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2900 Series Wire Clips. Holds and secures wiring and cabling inside raceway. Mounts with adhesive backing.

Specifications

General Info
Product Line Wiremold
UPC Number 786776190205
Country Of Origin United States
Application Sector Residential/Commercial
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;