Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Access 5000 Large Capacity Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 5000
Component Type: Raceway Base & Cover
Technical Information
Material: Nonmetallic
Capacity: Multiple Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources
Online Resources
You Might Like
5362LA
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, White
5362W
(0 Reviews)
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I
(0 Reviews)
TracJack Recessed F-conn 75 Ohm, OR-63700087-99
TracJack Recessed F-conn 75 Ohm Wiremold Ivory
OR-63700087-99