Uniduct 2900 Series One-Piece Latching Raceway Fitting
2900L8
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. 2900 Series Co-extruded design has a smooth plastic finish with adhesive backing. Available in 8ft (2.44m) lengths, packed 160ft (48.8m) per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776518764 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
Type | Raceway |
Dimensions
Product Width US | 1.5 in | ||
Product Height US | 0.75 in | ||
Product Length US | 96.456 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Installation Instructions
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am planning to put about 30 feet of the 2900L8 raceway on a ceiling at church. All your illustrations show walls, but I really don't have a choice. Do you recommend 2900L8 for ceiling mount with the supplied adhesive backing only?
Hello,
Our raceway products are listed a "surface" mount products. The electrical code doesn't get into all of the specific surfaces out there so if you're unsure of the location it would be best to consult the local Authority Having Jurisdiction (AHJ) for approval of the installation. They may require you screw it to the surface rather than relying on the tape to hold it upside down with the weight of the cables inside as it might be considered a safety hazard.
Date published: 2021-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1