Wiremold 800 Series Raceway Base and Cover, Ivory
800BAC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 800 Series raceway is a single compartment raceway for communication or power applications. It is ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776099706 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
Type | Raceway |
Dimensions
Product Width US | 60.13 in | ||
Product Weight US | 13.41 lb | ||
Product Volume US | 28.56 cu in | ||
Product Depth US | 0.38 in | ||
Product Height US | 1.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600 V |
Resources
Product Environmental Profile
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need to fabricate a 45° corner from a 90° corner. I plan to cut and "weld" the two pieces with a hot or ceramic knife. Can you provide the melting point of the outer track cover (the part that faces the room).
Hello,
Unfortunately we cannot recommend modifying the elbows as the UL listing would be voided. For odd angles, the 810A2 entrance fittings can be used with flexible conduit between them.
Thank you
Date published: 2023-10-30
What gauge wires can be used in this raceway
The 800BAC is rated for 10, 12, and 14 gauge THHN wires. Capacity charts on the the cutsheet link below. Thanks
https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR
Date published: 2023-10-17
Is this series rated for fire alarm FPL or FPLP type cable?
Hello,
The 800BAC was not subjected to testing to confirm that the raceway would not support the spread of fire or combustion. We recommend the use of our surface metal raceways.
Thank you
Date published: 2023-08-22
Hello, MN Electrical Inspectors allow NM wire in 800 Wiremold. I've been a licensed MN and ND Master electrician for 37 years and have installed a lot of Wiremold product over the years. How many 14/2 NM cables can I install in a 800 Series raceway.
Hello,
800 and 2300 nonmetallic raceways are approved for the following cable types and quantities found on the cutsheet. Visit the link below:
https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR
NM cable has not been tested or approved for these raceways. Please consult with your local AHJ for approval.
Thank you,
Date published: 2023-05-02
Are there available outline drawings or CAD files for the 800-series raceway?
Hello,
The cutsheet, link below, shows the dimensions for the raceway and fittings. If you need more specific drawings, please send us an email at technical.support@legrand.us.
https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR
Thank you,
Date published: 2023-01-03
Can 12-2 NM be used inside the 800 race way providing the bends aren't too much? Or is this only for THHN wire.
Hello,
12-2 cannot be used. The 800 series raceway is only rated for THHN or low voltage cables.
Thank you
Date published: 2023-05-02
dose this wiremold have a listed use for fire alarm
Hello,
No, the 800BAC was not subjected to testing to confirm that the raceways would not support the spread of fire or combustion. Surface metal raceways are recommended.
Thank you
Date published: 2023-08-21
Are the 800 series wiremold weatherproof? Rainproof? Can it be used outdoors?
Hello Anonymous,
The various raceways we offer are designed and UL listed for interior dry locations only. The local Authority Having Jurisdiction (AHJ) should be consulted for approval of any installation for which the raceway was not intended.
Thank you for your inquiry.
Date published: 2023-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1