text.skipToContent text.skipToNavigation

Eclipse PN10 Entrance End Fitting

PN10F21FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PN10 Series Entrance End Fitting for feeding cables into the raceway. Has 1/2'' and 3/4'' concentric trade size KOs. Includes PN153R Reducer Adapter for use with PN03 Series Raceway.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PN10 Series Entrance End Fitting for feeding cables into the raceway. Has 1/2'' and 3/4'' concentric trade size KOs. Includes PN153R Reducer Adapter for use with PN03 Series Raceway.

Specifications

General Info
Product Line Wiremold
UPC Number 786776036183
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
Type Raceway
Dimensions
Product Width US 1.875 in
Product Length US 3.875 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;