1500/2600 Series Overfloor Raceway Duplex Receptacle Box
1546B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Will accommodate commercially available 15A or 20A duplex receptacles. Base has 1/2'' and 3/4'' concentric trade size KOs. Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Side wiring recommended. Gray finish. NOTE: Certified to Canadian Safety Standards. For sale in Canada. When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546B''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Will accommodate commercially available 15A or 20A duplex receptacles. Base has 1/2'' and 3/4'' concentric trade size KOs. Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Side wiring recommended. Gray finish. NOTE: Certified to Canadian Safety Standards. For sale in Canada. When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546B''.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776082968 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 3.062 in | ||
Product Depth US | 1.312 in | ||
Product Length US | 5.312 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1