OFR Series Overfloor Raceway 3 Inch Poke-Thru Transition
OFRPT3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 3'' poke-thru.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776182248 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cETLus Listed | ||
Type | Raceway |
Dimensions
Product Width US | 7.062 in | ||
Product Height US | 12.937 in | ||
Product Length US | 12.187 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 300.0 V |
Resources
Installation Instructions
Supporting Document
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On the OFRPT3 what size are the conduits?
Hello,
The OFRPT3 includes a 1/2" conduit stem and a 1 1/4" conduit stem.
Thank you
Date published: 2024-01-26
Bazaarvoice SAP Hybris Integration Version 2.8.1