COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
20GBA618 Steel Plugmold® Multioutlet System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 2000
Component Type: Raceway Base & Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Material: Steel
Capacity: Single-Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
DownloadView Specification Chart
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources

Video: Installation Guidelines for Plugmold® in the City of Chicago.



For the Complete Product List for this series, click this link:

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit