text.skipToContent text.skipToNavigation

2000 Pressure-Type Wire Connectors

W30/W30G Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

W30 - For common connection of two, three or four No. 12 or No. 14 solid copper conductors. Packed 24 pieces per carton (16 W30 and 8 W30G). W30G - For connection of equipment grounding of 2, 3, or 4 solid conductors No. 14 or No. 12 AWG. 300V maximum. 20A 105 degrees C maximum. NOTE: Not for use with aluminum conductors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • W30 - For common connection of two, three or four No. 12 or No. 14 solid copper conductors. Packed 24 pieces per carton (16 W30 and 8 W30G). W30G - For connection of equipment grounding of 2, 3, or 4 solid conductors No. 14 or No. 12 AWG. 300V maximum. 20A 105 degrees C maximum. NOTE: Not for use with aluminum conductors.

Specifications

General Info
Product Line Wiremold
UPC Number 786776130676
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
Type Plugmold
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E13382
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Phase 1
Frequency Rating 50/60 Hz
Amperage 20 A
Voltage 300 V
Environmental Conditions Dry interior locations

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I buy these in Dallas, TX or online to be shipped?

Asked by: Paul M.
Hello, The W30/W30G connectors can be purchased through electrical distributors in your area. Please use the below link to search for Wiremold distributors. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you
Answered by: Wiremold Tech Support
Date published: 2024-02-17
  • y_2024, m_3, d_18, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_W30_W30G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT