Wiremold 3000 Series Raceway Base, Gray
G3000B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 3000 Series Steel Raceway provides wiring capacities for small to medium size installations. Power or data/communication devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. The 3000 Series Steel Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786776080261 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 120.13 in | ||
Product Weight US | 66.49 lb | ||
Product Volume US | 495.54 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 2.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600 V |
Resources
Cutsheet
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 3000B accept a 1/2 KO on the side wall?
David,
Overall depth of 3000B (sidewall) is 1-17/32". A 1/2" conduit requires a 7/8" knockout diameter and 1.14" outside locknut diameter.
Please consult your local AHJ for approval of any installation not covered in our instructions.
Thank you!
Date published: 2023-05-30
Can I get one longer than 10ft? I would like one that is 11ft.
Hello,
The V/G 3000B raceway base is only available in 10ft sections. Sections would have to be joined together and cut to length. Please use the link below for the full series offering.
https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR
Thank you
Date published: 2022-10-29
there used to be a receptacle for the 3000 series raceway - is it no longer available ?
Hello,
There is a device plate that includes a receptacle, V/G 3043GE, but we don't have snap-in outlets. Please use the below link for the full series offering.
https://legrand.webdamdb.com/directdownload.php?ti=55653953&tok=BTvBQtNtzVO9nnpyS0iNBARR
Thank you
Date published: 2022-10-29
What are the standard colors for the 3000 series raceway
Hi Charles,
The 3000 series is available in ivory and gray finishes.
Thank you,
Date published: 2023-12-06
can I have the 3D files of your products to use it on my desing ?
Are you looking for CAD or BIM models? Please send your request to technical.support@legrand.us.
Thank you
Date published: 2022-10-28
Will a AL3046D raceway cover fit a steel 3000 raceway? I know it is not preferred due to cover thickness.
Hello,
No, the AL3046D will not fit the steel 3000 raceway due to size and design differences.
Thanks,
Date published: 2022-10-28
for wire mold 3000...Is the cover meant to be installed inside or outside the base? It seems to work either way
Hi John,
The cover mounts over the base on the outside, not the inside.
Thank you,
Date published: 2022-10-28
Does the 3000 series come in in aluminum as well as steel? Is there a transition device to tap off to a 500 series section?
Hello PLRW,
Yes, we do offer an aluminum version of the steel 3000 raceway. The aluminum version is our AL3000 series. Neither the steel nor aluminum versions offer a transition from 3000 to 500 steel raceway. To keep the entire system uniform we recommend keeping the entire system aluminum or steel 3000 raceway.
Thank you,
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1