text.skipToContent text.skipToNavigation

3000 Entrance End Fitting

G3010C Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Connects 3000 Series Raceway to rigid or flexible conduit. Concentric 1/2'', 3/4'' and 1'' trade size KOs on end and each side.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects 3000 Series Raceway to rigid or flexible conduit. Concentric 1/2'', 3/4'' and 1'' trade size KOs on end and each side.

Specifications

General Info
Product Line Wiremold
UPC Number 786776085532
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Dimensions
Product Width US 2.125 in
Product Height US 2.0 in
Product Length US 4.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;