text.skipToContent text.skipToNavigation

500/700 Four-Gang Switch and Receptacle Box Fitting

V5748-4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.

Specifications

General Info
Product Line Wiremold
UPC Number 786776039955
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 8.344 in
Product Depth US 1.75 in
Product Length US 4.625 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WHAT IS THE PART NUMBER FOR 4 GANG EXTENTION BOX FOR THE WIREMOLD?

Asked by: JAMAICA ELECTRIC
Hello, V5748-4 is a four-gang switch and receptacle box. A four-gang extension box version is available as a custom option. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-02-28

What is the minimum depth of a 4 gang 500/700 WM box?

Asked by: Jason geary
Hello, Overall depth of this box measures 1-3/4".
Answered by: Wiremold Tech Support
Date published: 2024-02-28

what is the depth of the V5748-4?

Asked by: Anonymous
Hello, This box measures 1-3/4" deep. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-02-28

Does 500/700 Four-Gang Switch and Receptacle Box Fitting come in Black?

Asked by: Anonymous
Hello, Standard color options include ivory or white. Either of these colors can be painted using oil-based paint. Prior to painting, sand the surface lightly with 180-grit sandpaper. Primer can be applied after the surface is cleaned with a cloth. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-02-28
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_V5748-4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT