text.skipToContent text.skipToNavigation

Basic Surge Protector

77000N Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

8 outlet plug-in workstation surge protector
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 outlets spaced for plugin transformers
  • Lighted switch
  • Impact-resistant putty white polymeric housing
  • 15A
  • 6' (1.8m) 14/3 SJT putty white cord with NEMA 5-15 plug
  • Maximum surge

Specifications

General Info
Product Line Wiremold
UPC Number 024006000017
Country Of Origin China
Application Sector Residential/Commercial
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
Type PIOC
Dimensions
Product Width US 14.0 in
Product Height US 1.5 in
Product Length US 4.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E111219
cULus Listed  Yes
Technical Information
Phase Single Stage
Frequency Rating 15dB Hz
Connection Cord-ended
Class 75
Amperage 15 A
Short Circuit Rating 6500 Amps
Response Time <1 ns
Mounting Type Keyhole
Mounting Yes
Type of Indicators LED
Voltage 120 V
Environmental Conditions Indoor, dry location

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;