Basic Surge Protector Plus Phone/Fax Protection
77001N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
8 outlet plug-in workstation surge protector plus phone/fax protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 024006000024 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
Type | PIOC |
Dimensions
Product Width US | 14.0 in | ||
Product Height US | 1.5 in | ||
Product Length US | 4.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E111219 | ||
cULus Listed | Yes |
Technical Information
Phase | Single Stage | ||
Frequency Rating | 15dB Hz | ||
Connection | Cord-ended | ||
Class | 75 | ||
Amperage | 15 A | ||
Short Circuit Rating | 6500 Amps | ||
Response Time | <1 ns | ||
Mounting Type | Keyhole | ||
Mounting | Yes | ||
Type of Indicators | LED | ||
Voltage | 120.0 V | ||
Environmental Conditions | Indoor, dry location |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
DO they have this in 15ft?
Hello,
Unfortunately, the 77001N is not available with a 15' cord. Please use the link below for alternative surge protectors.
https://legrand.webdamdb.com/directdownload.php?ti=55654709&tok=5UfYG6V6akDA5jxkasZTDwRR
Thank you
Date published: 2022-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1