Desktop Power Center Slim 3 Outlet 2 USB Black
WSPC320BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
- Easy connections to power sources: 6’ cord reaches walls and floors
- Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
- Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
- Seamlessly blends into your space: Two color choices that work with any environment
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | WSPC320CBK | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL962A | ||
Type | Desktop Power Center |
Dimensions
Product Width US | 2.25 in | ||
Product Height US | 2.25 in | ||
Product Length US | 6.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010043BOX-001 |
Technical Information
Mounting Type | On Surface | ||
Number of Outlets | 2 |
Resources
Product Environmental Profile
Installation Instructions
Guide Form Specifications
Sell Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Need to get delaer cost fot WSPC320BK
Hello,
For pricing inquiries please contact our customer support team directly. They can be reached at 1-844-957-3783 option 2 for Wiremold, followed by option 1 for customer service.
Thank you,
Date published: 2022-01-17
Do these units have any surge protection ?
Hello,
The WSPC series is not surge protected.
Date published: 2021-06-15
Bazaarvoice SAP Hybris Integration Version 2.8.1