NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Desktop Power Center Slim - 3 Outlet with USB-A and USB-C - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 1 USB-A, 1 USB-C
Listing Agencies/Third Party Certifications
ETL Listed: Yes
FCC Standard: Yes
Dimensions
Depth (US): 2 1/4"
Length (US): 6"
Width (US): 3 7/8"
Weight: 1.06 lbs
Technical Information
Material: Non-Metallic
Number Of Outlets: 3
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant