TableSource™ Table Box with 1 Communication Opening, Backsplash-Mounted, 6' Cord
TSAM1F1AL1U
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connect your workspace with a Legrand® TableSource Series Work Surface Module. Ideal for task tables, desks, study carrels, or lecture halls, TableSource Modules provide the convenience of power and communication delivery while freeing your work surface from the clutter of cables and wires. Combining workstation connectivity inserts and convenient outlets, including USB charging ports, TableSource Work Surface Modules are accessible, and cost-effective solutions for linking portable computing and networked environments.
Material
Aluminum
- Aluminum
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776183634 | ||
Country Of Origin | United States | ||
Construction | Aluminum | ||
Application Sector | Commercial | ||
Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Number of Outlets | 3 |
Resources
Installation Instructions
Cutsheet
Guide Form Specifications
Sell Sheet
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1