Modular Power and Double Work Surface Portal Quick Kit for 5' Table
Bazaarvoice SAP Hybris Integration Version 2.8.1
Kit contains three 4-wire, 2 circuit connectorized cables, two 12'' in length (one M/F and one F/F) and one 17'' (F/F), all with black cable covers and 8 cable clamps for mounting. Also two work surface portals each with 2 power outlets accessible from table surface and 2 convenience power outlets accessible from under the table, 2 keystone openings for communications and one silver flange cover. Portals are wired for circuit 1. For circuit 2 wired portals, order the ''-2'' suffixed part number.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776179811 | ||
Country Of Origin | United States | ||
Construction | Steel | ||
Application Sector | Commercial | ||
Standard | UL Listed Manufactured Wiring Systems: File E1105 Guide QQVX CSA Certified File 257563 |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
CSA Listed | Yes |
NAFTA | Yes |
Number of Outlets | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1