adorne® 65W USB Outlet, Plus-Size, Type C, 20A, Tamper-Resistant, Magnesium
ARTRUSB20PD65M4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Features dual Type-C charging ports with 65W each, providing the fastest USB charging for phones, tablets and laptops. Includes two 20-amp AC receptacles. Advanced Power Delivery provides intelligent charging that negotiates optimal voltage and current between the outlet and the device being charged. Easily replaces a traditional outlet in as little as ten minutes. Enjoy USB charging functionality in every room of your home with the unique adorne contemporary aesthetic. Made exclusively for use with plus-size, screwless wall plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest electronics, including small laptops like the 13-in MacBook Pro, Chromebooks, and Microsoft Surface Pro 9 thanks to industry-leading amperage and 65W of power courtesy of advanced Power Delivery
- Fast, easy installation: fits in a standard electrical box; no custom-cut electrical boxes needed. Standard wire leads expedite installation.
- Power Delivery feature provides intelligent charging that negotiates optimal voltage and current between the outlet and the device being charged to ensure fastest charging speeds.
- Intelligent thermal sensing feature prevents overheating of either the device or charger.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Integrated GaN technology delivers faster, more efficient charging with less heat generation and 22% lower energy use per watt delivered, compared to previous technology.
- UL tested to ensure protection against electrical shock, fire and other hazards.
- Proprietary indicator light displays charging status at a glance (light glows yellow while charging is in progress and green when the battery is sufficiently charged).
- Dual USB-C ports eliminate the need to upgrade devices for the foreseeable future and maximize available outlets as no bulky charging bricks are required.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty.
- For complete installation, device must be paired with an adorne® PLUS-SIZE screwless wall plate (not included). Available in a range of contemporary colors and stunning finishes.
Specifications
General Info
| Color | Magnesium | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007461060 |
Dimensions
| Product Depth US | 1.62 in | ||
| Product Height US | 1.94 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.67 in | ||
| Product Weight US | 0.54 lb |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 65 W | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When will this item be available for purchase?
do you have shallow box USBc receptables?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GTM4 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$27.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3MG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3TM4 | adorne Collection
Subtle but lustrous, this finish is charismatic enough to fit in anywhere.
$12.51


















