text.skipToContent text.skipToNavigation

adorne® Hibiscus One-Gang Screwless Wall Plate

adorne Hibiscus Three-Gang Screwless Wall Plate is rated 4.5 out of 5 by 2.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWP1G2HB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT

$11.39 USD

A beautiful red-pink that easily brightens any space with cheerful, tropics-inspired color. A 5-Gang Wall Plate, it is perfectly sized to fit any combination of up to five standard-sized adorne devices, or up to ten half-sized adorne designer switches and outlets.
Number of Gangs 1 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Hibiscus
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Thickness 0.35 in
Number of Gangs 1
Mounting Type Screwless
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Great additional color Glad they are making a few 'colors', and not everything is off-whites/browns/blacks. I miss the brighter colors (like cherry), but this definitely is a good thing. And the color does work great to not be as aggressive, especially in a bedroom.
Date published: 2020-09-11
Rated 4 out of 5 by from Great System! I purchased several Adorne system components and they are quite easily installed, fit well together* and come in a nice color selection. The Hibiscus color is quite pretty and can complement many interior color schemes. * One issue you may run in to: If your drywall/plaster opening isn't very flat and square the switches or outlets tend to stick out of the plate in an uneven way. It's not horrible but isn't quite the clean look I'd hoped for. My walls are circa 1950 so beware with older homes.
Date published: 2024-01-04
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AWP1G2HB4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 149ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...