adorne® Gloss Light AlmondThree-Gang Wall Plate
AWP3GLAG
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Light and airy thanks to its sky-like hue, it pairs beautifully with adorne devices in White or Magnesium.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus |
Dimensions
Product Width US | 7.06 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Rectangular | ||
Thickness | 0.07 in | ||
Number of Gangs | 3 | ||
Orientation | Horizontal |
Resources
Cutsheet
Premium Content
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1