text.skipToContent text.skipToNavigation

Discontinued - Hubbardton Forge® Black, 1-Gang Wall Plate

adorne® Black Stainless One-Gang Screwless Wall Plate is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWM1G2HFBK4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT


USAGE


� Perfect anywhere you'd like to upgrade the look of a standard wall switch, dimmer switch or outlet.

� The adorne 1-Gang Wall Plate is perfectly sized to fit two Half-Size USB Outlets, a single Pop-Out or Standard Outlet, and any adorne Switch or Dimmer Switch.

� The design has no visible screws and features a hand forged black finish that pairs perfectly with your Hubbardton Forge lighting fixtures. f

� This product comes in dozens of finishes, including a variety of luxurious metals, or order in your own custom finish.

� This item is available in 1-6-gang capacities. Shop now to find the right Wall Plate for your home.



  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Hubbardton Forge Black
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Application Sector Residential/Commercial
Standard UL514, ETL listed
Technical Information
Cutout Square
Thickness 0.35 in
Number of Gangs 1
Orientation Horizontal

Reviews

Rated 5 out of 5 by from Beautiful wall plate I have the wenge wall plates in my dinning room and everyone loves them. The wood design is well complemented by metal trim. My ligh switch Is now a conversation piece.
Date published: 2018-08-09
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_AWM1G2HFBK4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this wall plate discontinued?

Asked by: Mark
Yes, tThe Wedge Wood finish has been discontinued in the adorne line wall plates.
Answered by: Legrand Technical Support
Date published: 2022-09-20

Is the oak plate paintable 

Asked by: Lizard
Hello, The French Oak wall plate can not be painted. If You would like to paint the wall plate we have our Custom wall plate AWM1G2M4. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2019-06-04

I've switched out all of my outlets and switches but have some old coax cable boxes and old style phone line outlets.  Do you / they make anything I can use with these such as a blank face plate?

Asked by: JJ Bob
Hello, The adorne wallplates are not available in "blank" but you can use the Blank inserts(you would need 2) to cover the opening. They are available in White and Magnesium, just like the all the devices and the part numbers are AABK1M4 and AABK1W4.
Answered by: Legrand Technical Support
Date published: 2018-03-30
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AWM1G2HFBK4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT

You may also like...