adorne® Macassar Four-Gang Screwless Wall Plate
AWM4GMA4
adorne Collection
adorne Macassar Three-Gang Screwless Wall Plate is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$123.82 USD
Beautiful and exotic ebony wood, and guaranteed to enhance the look and atmosphere of any room. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Macassar | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 8.88 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 4 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
CAD Drawings
Customer CAD PDF
Supporting Document
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Luis B. from
Incredible looks and quality
These covers really enhance the overall look of any room. These are probably my favorite Legrand covers. Quality is top notch, you can feel the texture of the Macassar.
Date published: 2022-12-04
Rated 5 out of
5
by
Alvin from
High impact instant beauty
The macassar wall plate is absolutely beautiful. As with the other wall plates, the installation is easy and straightforward. The challenge with the Legrand Adorne products is always with the switches and dimmers.
Date published: 2022-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$90.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.65