adorne® Bleu Noir Six-Gang Screwless Wall Plate
AWP6GBN1
adorne Collection
adorne Bleu Noir One-Gang-Plus Screwless Wall Plate is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$55.06 USD
A sharp navy hue that fits current and enduring trends perfectly, for exceptional style that lasts. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Bleu Noir | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 12.5 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 6 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
Customer CAD PDF
CAD Drawings
Supporting Document
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Mcjrubin from
Great look
gives my house an inexpensive upgrade for a very contemporary look . Money well spent.
Date published: 2022-09-17
Rated 5 out of
5
by
K Brookes from
Bleu Noir is the it color!
Love the color! Ordered as a sample to see the true color. Hope you keep it as a stock color. Plan to order when back in stock. Using the wall plate for a lounge.
Date published: 2021-04-20
Rated 5 out of
5
by
Aivars from
Clean, easy and good looking.
I installed this 6-gang switch plate in our basement and it makes a huge difference! These switch plates look so polished and the colors are fantastic. So much easier to wire and install than normal switches and plates. I am slowly retrofitting the whole house with Legrand switches and plates.
Date published: 2020-09-11
Rated 4 out of
5
by
a-so from
Great subtle color... in bright light
The plate is a standard Adorne (which means really good, IMHO). The thing here is the color. Bleu-noir means blue/black, and that is what it is. When I got it and saw it in my bright kitchen, it was beautiful. But its location was in a room with less light. The black totally takes over there.
So go for it if you can place it in a bright location.
Date published: 2020-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will you be restocking blue noir 1-gang plus wall plates?
Yes, the Blue Noir plate is just temporarily out of stock.
Date published: 2021-12-13
When 2-gang Bleu Noir wall plates will be in stock?
This adorne 2 gang wallplate is currently in stock and can be purchased off our website, as well as through any Legrand distributor:
https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/adorne-bleu-noir-screwless-wall-plate/p/awp2gbn4
Date published: 2021-11-09
Are the bleu noir wall plates coming back at all?
The Blue Noir wall plate is just temporarily out of stock and will be available again.
Date published: 2021-06-04
When will the Bleu Noir outlets and switches and cover plates be back in stock? I need 5 single outlets and 1 switch and6 cover plates. Thank you Holly
Hi Holly!
As of now these are expected to be back in stock the week of 2/24.
Date published: 2021-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$78.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24