text.skipToContent text.skipToNavigation

adorne® Bleu Noir Four-Gang Screwless Wall Plate

adorne Bleu Noir One-Gang-Plus Screwless Wall Plate is rated 4.8 out of 5 by 6.
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_4
  • loc_en_US, sid_AWP4GBN4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT

$33.86 USD

A sharp navy hue that fits current and enduring trends perfectly, for exceptional style that lasts. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Number of Gangs 4 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Bleu Noir
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 8.88 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Thickness 0.35 in
Number of Gangs 4
Mounting Type Screwless
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Great look gives my house an inexpensive upgrade for a very contemporary look . Money well spent.
Date published: 2022-09-17
Rated 5 out of 5 by from Bleu Noir is the it color! Love the color! Ordered as a sample to see the true color. Hope you keep it as a stock color. Plan to order when back in stock. Using the wall plate for a lounge.
Date published: 2021-04-20
Rated 5 out of 5 by from Clean, easy and good looking. I installed this 6-gang switch plate in our basement and it makes a huge difference! These switch plates look so polished and the colors are fantastic. So much easier to wire and install than normal switches and plates. I am slowly retrofitting the whole house with Legrand switches and plates.
Date published: 2020-09-11
Rated 4 out of 5 by from Great subtle color... in bright light The plate is a standard Adorne (which means really good, IMHO). The thing here is the color. Bleu-noir means blue/black, and that is what it is. When I got it and saw it in my bright kitchen, it was beautiful. But its location was in a room with less light. The black totally takes over there. So go for it if you can place it in a bright location.
Date published: 2020-08-31
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_4
  • loc_en_US, sid_AWP4GBN4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT

Questions & Answers

Will you be restocking blue noir 1-gang plus wall plates?

Asked by: PJRc
Yes, the Blue Noir plate is just temporarily out of stock.
Answered by: Legrand Technical Support
Date published: 2021-12-13

When 2-gang Bleu Noir wall plates will be in stock?

Asked by: Rafael
This adorne 2 gang wallplate is currently in stock and can be purchased off our website, as well as through any Legrand distributor: https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/adorne-bleu-noir-screwless-wall-plate/p/awp2gbn4
Answered by: Legrand Technical Support
Date published: 2021-11-09

Are the bleu noir wall plates coming back at all?

Asked by: Brad in PS
The Blue Noir wall plate is just temporarily out of stock and will be available again.
Answered by: Legrand Technical Support
Date published: 2021-06-04

When will the Bleu Noir outlets and switches and cover plates be back in stock? I need 5 single outlets and 1 switch and6 cover plates.  Thank you Holly

Asked by: Holly
Hi Holly! As of now these are expected to be back in stock the week of 2/24.
Answered by: Katie
Date published: 2021-06-03
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AWP4GBN4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT

You may also like...