text.skipToContent text.skipToNavigation

Discontinued - adorne sofTap Wi-Fi Ready Scene Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Create and enjoy up to four customized lighting scenes with this addition to adorne's Wi-Fi Lighting solutions. Get perfect lighting at the tap of a button with four presets. Pair with the adorne Hub to create a smart Wi-Fi Lighting Control solution for your home. Turn lights on/off, or dim them, with just the lightest tap of a finger, or create custom lighting scenes in the Legrand Lighting Control app for smartphones and tablets. Also compatible with the Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Technical Information
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have two 3-way switches. Can I install one master wifi dimmer in one of the switch (load side) and one scene controller in the other switch (supply side)?

Asked by: Anonymous
You can, but you'll need to reconfigure the circuits travelers. The master switch connects to the load directly which means you may need to repurpose the traveller to be a hot to the master switch since it has the two travelers to it currently. The scene controller needs an always hot, a neutral, and a ground. The scene controllers require the LC7001 hub to be present in the system to function. If you don't need a scene controller you can use an RF remote switch.
Answered by: Wiremold Tech Support
Date published: 2021-10-01

Does this connect to a light? As in replace a single existing switch? If so, how does it turn it's own light on/off? Must one of the scene buttons be assigned to it's own light?

Asked by: Curios George
The light would need to be connected to a master dimmer or switch and the scene controller is used to create groups or scene to multiple masters for added control. Pair with the adorne Hub(LC7001) to create smart lighting solutions for your home.
Answered by: Legrand Technical Support
Date published: 2023-04-14
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ADTPRIWHCG1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT

You may also like...