Discontinued - adorne Whisper Wi-Fi Ready Master Switch
ASWR155RMG1
adorne Collection
adorne Whisper Wi-Fi Ready Master Switch is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a Whisper Wi-Fi Ready Remote Switch for 3-way control.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Warranty Type | 1-Year Limited Warranty |
Technical Information
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 4-Way, Multi-Location, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
Guide Form Specifications
Installation Instructions
Instruction Sheet
Sell Sheet
User Guides
Cutsheet
Brochure
Reviews
Rated 5 out of
5
by
arshb from
Works just as described, looks great!
I bought dozens of smart switches to create a home with full smart lighting. The switches communicate incredibly well with the hub, and I've had no connection issues so far in controlling the lights. Integration with google home is great and seamless through the app. Of course, they also look much better than their smart alternatives.
Date published: 2020-09-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an install guide to use this as a 4 way?
This is a WiFi master switch.
It get wired with the Supply Hot, Neutral, Lighting Load, and Ground.
No travelers are used with this switch.
The ADWRRRW1 is a WiFi remote switch.
You will need two of these at your other locations to complete a typical 4-way setup.
These switches get only hot, neutral, and ground (wired like a receptacle)
Once all switches have power, follow the instruction manual that came with the master switch to create a house ID and bind the switches together.
All of this said, if you're not trying to install smart light switches, Adorne has an entire line of beautiful traditional switches in this same form factor that wire like traditional light switches.
For help with the wifi switches, call 8669773901 and Say "On-Q" when the operator stops talking.
For help with the traditional Adorne switches, dial 8002234162 and choose the option for Adorne, then Technical Support.
Date published: 2022-03-16
I am trying to connect to the hub. When I tap the switch the app does not bring up the switch. What do I do?
The device you are trying to add needs to be on the same house ID as your hub. It sounds like you do not have all your devices on the same house ID so you will probably have to reset some(if not all) back to the factory default to set them up correctly.
Please contact Technical Support if you would help assistance with this.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-13
Do any of your wifi switches work with a whole house fan?
The Wi-Fi master switches will control any fan/motor as long as it does not exceed the 1/2 hp rating.
Date published: 2020-06-10
I have non-wifi adorne switches and want a programable one for my outside light. Can I use Alexa to program instead of buying the adorne Hub to program the switch?
You would need a Wi-Fi Ready master switch and the hub(LC7001) to be able to control the light through the Legrand app and Alexa
Date published: 2021-06-08
Is the WiFi switch ok to be installed on a 4 way system (3 switches + 1 light) when another of the switches has a dimmer?
You can use remote switches with a master dimmer to create a 4way and only dim from the master location.
Date published: 2020-01-07
How many Whisper Wi-Fi Ready Master Switches do I need for a 3-circuit, 3-track Legrand under-cabinet lighting system (7 led lights)?
Thank you for your question regarding adorne Whisper Wi-Fi Ready Master Switches(Model # ASWR155RMW1).
There are different ways to configure your track system depending on the wiring for the Lighting circuit. You could use one master Whisper switch to control all the lighting circuits together or you could have a master switch(3) for each circuit and control them separately.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-06-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP700RMTUM1 | adorne Collection
The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger. And thanks to its patented Tru-Universal technology, this dimmer automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or ""pop-on"" deficiencies which can plague other non-adaptive dimmers. Simply pair it with any fixture and you're done!
$171.47