radiant® 15A 3-Way Switch, Black
TM873BKCC10
radiant Collection
radiant 15A 3-Way Switch is rated
out of
5 by
23.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.86 USD
Allowing control of a light or fixture from two separately located switches, the radiant® 3-Way Switch upgrades your space with clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Switch |
Dimensions
Product Width US | 1.43 in | ||
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120/277 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Hannah from
Will buy again!
Looks so nice! I'm upgrading all the outlets and light switches in my house, room by room. I'm very pleased with the look and feel of these.
Date published: 2023-01-09
Rated 5 out of
5
by
Anonymous from
Clean switch, Easy Install
Very clean look that I installed easily (I have no electrical expertise whatsoever)
Date published: 2023-06-01
Rated 5 out of
5
by
AKD from
What a difference!
High quality, beautiful finish. I used this on my dark accent/TV wall. It is so high-end looking and feeling that I will replace all other switches/plates in my home with Legrand Radiant because in comparison my other switches now look so average and cheap. These are on another level.
Date published: 2022-10-07
Rated 5 out of
5
by
Electrified 85 from
Best 3way switch for the money
Great option for premier Rocker switch and to match every other device in your room or space
Date published: 2021-09-18
Rated 5 out of
5
by
Anonymous from
Outstanding Product
Love these outlets and switches! So modern and stylish! Put them in our remodeled bathroom a year ago and recently installed them in our remodeled kitchen. Just stunning! Will eventually convert the whole house!!!
Date published: 2021-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why don't you have a simple installation sheet on your website? Several people have asked for one and you expect them to call you during business hours rather than just having a simple instruction sheet on your website. How inconvenient.
Thank you for reaching out. Please review the attached Wiring Diagram for part number TM873. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-04-19
iM LOOKING FOR THE MOUNTING SHEET, BUT IS MISSING
Hello,
Please contact Pass & Seymour Technical Support if you need assistance with installation.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-09-06
i bought this switch and the wireig diagram iis missing
The wiring diagram for a 3way switch is attached below:
Black terminal - HOT or LOAD wire
Brass terminals - traveler wires(2)
Date published: 2024-01-23
Can this 3-way switch be used with the Radiant Netatmo Smart Switch WNRL10WH?
A Netatmo 3way would be using one WNRL10WH and one WNRL23WH.
Date published: 2022-02-18
Are TM870, TM873, and TM874 in ivory (I) going to be produced and available in the future or are they permanently deleted?
The Ivory Radiant switches have not been discontinued and should be available soon.
Date published: 2022-12-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873BKCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$24.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$65.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$33.39