text.skipToContent text.skipToNavigation

Discontinued - Terminators, 75 Ohm

36441201 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Provides constant 75 ohm termination, limits leakage of RF on used to unused coax outlets and ports.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Terminate unused coax outlets and ports

Specifications

General Info
Product Line On-Q
UPC Number 804428004684
Country Of Origin United States
Application Sector Residential
Technical Information
Impedance 75.0 ohms

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;