Accessory - Water-Resistant Boot
CR7716NC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connect Boot For 50A Locking Connector
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007503883 |
Dimensions
| Product Height US | 4.4 in | ||
| Product Width US | 3.0 in |
Additional Information
| Energy Savings | No |
Resources
Installation Instructions
Brochure
Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


