Discontinued - SLF-TST PT NTL TR HG GFCI 20A 125V NA IV
PT2097HGNTLTRNAI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PT2097HGNTLTRI
PlugTail® NAFTA-Compliant Hospital-Grade Tamper-Resistant 20A Self-Test Night Light/GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | PT2097HGNTLTRI | ||
Color | Ivory | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1