Discontinued - radiant® 20A Hospital Grade Tamper Resistant Dual Function AFCI/GFCI Outlet, Gray
AFGF202HGTRGRY
radiant Collection
Made exclusively for use with screwless Wall Plates from the radiant Collection, sold separately. is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Protecting against both electrical fires caused by arc faults and injury due to electrical shock, this outlet meets National Electrical Code for use in kitchens and laundry areas. Unlike AFCI/GFCI breaker alternatives, this dual-function device makes it easy to recognize and fix trips right where they happen. Maximize safety, in style, with AFCI/GFCI protection featuring the sleek, clean lines of radiant. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada).
GFCI protection is required by code in bathrooms, kitchens, garages, outdoor areas, and for any other outlets found within six feet of a sing or water source. Dual-Function outlets meet code for GFCI requirements and offer additional protection against arc faults, also required in certain areas for home sale inspection.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Separate indicator lights on the Dual-Function AFCI/GFCI Receptacles for AFCI and GFCI make it easy to distinguish between a trip caused by an arc fault and a ground fault
- Hospital Grade AFCI/GFCI specially designed and tested for rigorous healthcare applications
- Separate indicator lights on the Dual-Function AFCI/GFCI Receptacles for AFCI and GFCI make it easy to distinguish between a trip caused by an arc fault and a ground fault
- Two back-wire holes per termination add wiring flexibility, eliminate pigtailing and save box space
- High-impact-resistant, thermoplastic construction for superior strength and durability
- Ground terminal back-wire for fast installation
- Two indicator lights, one for GFCI and one for AFCI. Easy to distinguish between trip caused by arc fault and trip caused by ground fault. GFCI indicator light flashes if device fails the self-test, signaling that the AFCI/ GFCI receptacle should be replaced
- Auto-ground clip assures a positive ground to metal box
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007271195 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | AFCI, GFCI, Indoor, Residential, Tamper-Resistant | ||
Type | AFCI, Duplex, GFCI, Tamper-Resistant |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Cutsheet
Premium Content
Reviews
Rated 1 out of
5
by
Anonymous from
Constant false trips. Installed in new build.
Poor performance. False trips. Corrected by installing Combo gfci/afci breakers and removing the combo outlet.
Date published: 2024-02-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1