text.skipToContent text.skipToNavigation

Discontinued - radiant 15A Tamper Resistant Self Test GFCI USB Type CC Outlet

radiant 15A Tamper Resistant Self Test GFCI USB Type CC Outlet is rated 4.7 out of 5 by 3.
  • y_2024, m_4, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_1597TRUSBCC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT

$65.82 USD

Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
  • Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
  • Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
  • Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
  • Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
  • Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
  • Installs quickly thanks to a redesigned side wire cavity for easier access.
  • Can provide ground fault protection to downstream outlets through feed-thru wiring.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-C Charging
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Height US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E140596
cULus Listed  Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 69
Technical Information
USB Amperage 2.1 A
Number of USBs 2
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Wattage 1875 W
Mounting Type Box
Voltage 125 V

Reviews

Rated 5 out of 5 by from Safe, smart and essential. My husband is an electrician and he installed it for me, he said the installation is just as simple and smooth as any other GFCI but with more functions. Especially with the protection of GFCI it’s smart to have the USBs protected if you decide to use it. I love the clean look and it will be useful for us 😊
Date published: 2024-04-10
Rated 5 out of 5 by from Dual USB C with Legrand in mind. Wish the SWP26 Legrand Screwless Faceplates still available.
Date published: 2022-09-08
Rated 4 out of 5 by from GFI with USB - C couldn't come at a better time!!! Great product for anyone needing USBs in the garage, bathrooms, kitchen, etc.
Date published: 2022-08-11
  • y_2024, m_4, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_1597TRUSBCC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Why is this discontinued? Was it unsafe? Did it not work correctly?? This is exactly what I need and no one else makes it. Don't need usb-a. Just need two usb-c, gfci outlet in black.

Asked by: KitchenCounterOutlet
This is not a Wattstopper product, but is actually part of the Pass and Seymour Radiant collection. Please contact Radiant Technical support at 800-223-4162 for more information.
Answered by: Tier 1 Tech Support
Date published: 2024-01-22

This model is discontinued, can you advise what is the new equivalent model (GFCI + USB-C), thanks.

Asked by: Rick
This model has not been discontinued. Check out our website's "Where to Buy" tool for more information on where to purchase the device.
Answered by: Wiremold Tech Support
Date published: 2024-01-21

Do you make a 15a gfci usb ultra charge? 3.0A usb? USB A preferred

Asked by: Kevin
Will you be coming out with an ultra charge? cause the 2.1 is split between the 2 resulting in a slow charge of 1.05 amps. That is 1/3 of the ultra charge speed. Clients want more amps
Answered by: Kevin
Date published: 2022-04-21

What wattage does this support for USB-C… I am looking to plug a single device that requires 20 watts.

Asked by: Moose
Hello Moose, The 1597TRUSBCCW supports 2.1amp at 5VDC which equals 10 watts. Please feel free to give us a call if you need further assistance. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2021-12-15

Do you have a GFCI USB-C outlet with power delivery?

Asked by: Humanista
Currently, we do not have any GFCI receptacles with power delivery.
Answered by: Legrand Technical Support
Date published: 2023-03-13

Can there be multiple gfci plugs in the same circuit?

Asked by: Oregon47
Yes, more than one GFCI can be install on a circuit without issues or concerns.
Answered by: Legrand Technical Support
Date published: 2021-04-06
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_1597TRUSBCC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT