Discontinued - radiant® 15A Tamper Resistant Self Test GFCI USB Type CC Outlet
1597TRUSBCCGRY
radiant Collection
radiant 15A Tamper Resistant Self Test GFCI USB Type CC Outlet is rated
out of
5 by
13.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-C Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Supporting Document
Reviews
Rated 5 out of
5
by
anhdaon1 from
Great way to level up your house!
Wow, this product is a game-changer! I was blown away by how easy it was to install and it definitely lives up to its promises. It charges everything lightning fast, much faster than the typical wall chargers that come with most devices. I am beyond impressed with how great a job it does!
Date published: 2024-04-17
Rated 5 out of
5
by
dulce_sol from
Great quality
I received this outlet and I really liked it, I have always used the traditional ones, only two plugs, but including the two USB C ports it is very practical for charging the cell phone, etc. The screwless design is very aesthetic and clean, it looks nice without the screws, It is also one of the best brands in my opinion, in other products that I have purchased. great quality.
Date published: 2024-04-17
Rated 3 out of
5
by
moniquet7030 from
Better lighting
I had to change my plug in the house because it was making my electricity bill go sky high and I'm happy I changed it because it's coming back to b my normal bill and it functions really good with my other plug
Date published: 2024-04-15
Rated 5 out of
5
by
jordanh232 from
Simple but effective
This is a great product! Simple to install and too the point. The design is clean and functional and is compatible with all my outlets. It was a quick and safe installation.
Date published: 2024-04-15
Rated 5 out of
5
by
yoislenyv from
What i was needing
I was not able to install it yet because a kitchen electric problem buy its super good quality the design its wonderful it has a port c usb that fantastic for me because im always using my phone safety 👀 looks good for me and function should be fantastic as my electrician told me it was a perfect find for the kitchen
Date published: 2024-04-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why is this discontinued? Was it unsafe? Did it not work correctly?? This is exactly what I need and no one else makes it. Don't need usb-a. Just need two usb-c, gfci outlet in black.
This is not a Wattstopper product, but is actually part of the Pass and Seymour Radiant collection.
Please contact Radiant Technical support at 800-223-4162 for more information.
Date published: 2024-01-22
This model is discontinued, can you advise what is the new equivalent model (GFCI + USB-C), thanks.
This model has not been discontinued. Check out our website's "Where to Buy" tool for more information on where to purchase the device.
Date published: 2024-01-21
Do you make a 15a gfci usb ultra charge? 3.0A usb? USB A preferred
Will you be coming out with an ultra charge? cause the 2.1 is split between the 2 resulting in a slow charge of 1.05 amps. That is 1/3 of the ultra charge speed. Clients want more amps
Date published: 2022-04-21
What wattage does this support for USB-C… I am looking to plug a single device that requires 20 watts.
Hello Moose,
The 1597TRUSBCCW supports 2.1amp at 5VDC which equals 10 watts.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2021-12-15
Do you have a GFCI USB-C outlet with power delivery?
Currently, we do not have any GFCI receptacles with power delivery.
Date published: 2023-03-13
Can there be multiple gfci plugs in the same circuit?
Yes, more than one GFCI can be install on a circuit without issues or concerns.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1