text.skipToContent text.skipToNavigation

PlugTail® Single Pole 15A Toggle Switch, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Single-Pole 15A Toggle Switch
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece nickel-plated mounting strap for superior corrosion resistance
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Large brass contacts snugly terminate on device blade terminals. Audible snapping latch assures connection, allows release.
  • Polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Glass-reinforced nylon back body for durability and strength.
  • Heavy-duty bumpers for quiet, smooth operation.
  • Shallow design for easier installation.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;