Discontinued - radiant® 15A Tamper Resistant Self Test GFCI USB Type CC Outlet
1597TRUSBCCNIC4
radiant Collection
radiant 15A Tamper Resistant Self Test GFCI USB Type CC Outlet is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access.
- Can provide ground fault protection to downstream outlets through feed-thru wiring.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Nickel | ||
Finish | Metallic | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-C Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.73 in | ||
Product Height US | 4.2 in |
Technical Information
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Brochure
Reviews
Rated 3 out of
5
by
moniquet7030 from
Better lighting
I had to change my plug in the house because it was making my electricity bill go sky high and I'm happy I changed it because it's coming back to b my normal bill and it functions really good with my other plug
Date published: 2024-04-15
Rated 5 out of
5
by
Anonymous from
Simple but effective
This is a great product! Simple to install and too the point. The design is clean and functional and is compatible with all my outlets. It was a quick and safe installation.
Date published: 2024-04-15
Rated 5 out of
5
by
duanel4 from
A Must for Every House
The Radiant USB, GFCI, outlet is fantastic. With all of our phones, computers, and other rechargeable items going to compact USB charging, this combo outlet is a must and in constant use. I installed it in our bar and needed the GFCI, because its proximity to water. And at the same time because everyone ends up at the bar area its always in use charging some one’s phone and/or tablet. The good news is I still can plug in the blender and have 3 outlets for people to charge their devices. It was super easy to install and took less than 15 minutes. The longest part of installing the outlet was finding the correct circuit breaker to turn off. The design is very sleek and at first glance you don’t even realize it has USB ports. I plan to replace the outlets in my kitchen and office with the exact same outlet. In today’s world, this is a must in any area people gather or work.
Date published: 2024-04-12
Rated 1 out of
5
by
stevenn from
make sure you have a big enough box
The outlet component itself was too large to fit into any of my existing boxes, i tried to install it in two different places and even when i got it installed it wasn’t functioning.
Date published: 2024-04-12
Rated 5 out of
5
by
jennyr178 from
Easy installation
A nice low profile outlet with a GFCI, USB-A and USB-C with two grounded plugs. Most USB outlets have things that bug me like lights or they stick out from the wall several inches! This one is a nice neat package with a wall plate and fits in the wall. Great for the kitchen or bathroom where you want GFCI and your devices always need a charge!
Date published: 2024-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why is this discontinued? Was it unsafe? Did it not work correctly?? This is exactly what I need and no one else makes it. Don't need usb-a. Just need two usb-c, gfci outlet in black.
This is not a Wattstopper product, but is actually part of the Pass and Seymour Radiant collection.
Please contact Radiant Technical support at 800-223-4162 for more information.
Date published: 2024-01-22
This model is discontinued, can you advise what is the new equivalent model (GFCI + USB-C), thanks.
This model has not been discontinued. Check out our website's "Where to Buy" tool for more information on where to purchase the device.
Date published: 2024-01-21
Do you make a 15a gfci usb ultra charge? 3.0A usb? USB A preferred
Will you be coming out with an ultra charge? cause the 2.1 is split between the 2 resulting in a slow charge of 1.05 amps. That is 1/3 of the ultra charge speed. Clients want more amps
Date published: 2022-04-21
What wattage does this support for USB-C… I am looking to plug a single device that requires 20 watts.
Hello Moose,
The 1597TRUSBCCW supports 2.1amp at 5VDC which equals 10 watts.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2021-12-15
Do you have a GFCI USB-C outlet with power delivery?
Currently, we do not have any GFCI receptacles with power delivery.
Date published: 2023-03-13
Can there be multiple gfci plugs in the same circuit?
Yes, more than one GFCI can be install on a circuit without issues or concerns.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1