Discontinued - Decorator Slide Dimmer, Light Almond
92080LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Maximum ratings are for continuous full load.
- Many 1000W models fit standard Decorator plates.
- RFI suppression built in.
- Full-On bypass.
- Preset On/Off switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- 600W maximum rated dimmers can be ganged without de-rating.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | CD2003PLA | ||
Country Of Origin | Mexico |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 48758 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1