LS Series Incandescent Slide Dimmer
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Sleek, sculpted contemporary design. No dirt-catching crevices.
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Superior heat management.
- No derating on 600W units.
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | LS1000W | ||
UPC Number | 785007157680 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.32 lb | ||
Product Volume US | 59.05 cu in | ||
Product Depth US | 2.43 in | ||
Product Height US | 6.03 in |
Technical Information
Amperage | 8.3 A | ||
Wattage | 1000 W | ||
Voltage | 120.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1