LS Trademaster Series Dual Slide-to-OFF Incandescent Dimmer, Black
LSDD300BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
LS Series Slide Dimmers and Fan Speed Controls reflect Legrand innovation and dependability, and give you the ability to control your lighting and save energy. And with two functions in one, you can do more without having to cut into the wall or add additional wiring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Two single pole dimmers in the space of one.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Patented Snap-In Light Module (TM8LMCC, sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL/CSA Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Frequency Rating | 60 Hz | ||
Number of Poles | Single Pole | ||
Wattage | 300 W | ||
Voltage | 120 V | ||
Load | 300watt |
Resources
Cutsheet
Supporting Document
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the LSDD300W work with low wattage LED line voltage pot lights?
The LSDD300W is rated for incandescent and halogen lights only.
Date published: 2021-12-17
Bazaarvoice SAP Hybris Integration Version 2.8.1