radiant® Multi-Location Master and Remote Dimmer Kit
HCL453PMKITWCCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Allows precise dimming control of a light or fixture. Pair with a Multi-Location Remote Dimmer to control the same fixture from another spot in the room. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120 V |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this work on incandescent bulbs?
Yes, this dimmer is rated for incandescent, CFL, and LED bulbs.
Date published: 2023-04-01
Can you use Phillips Hue Smart Bulbs with these dimmer switches?
Hello, thank you for your inquiry. It is not recommended to use a smart bulb (such as Phillips Hue) with this dimmer. This device is rated for dimmable LED or CFL screw-in type bulbs.
Date published: 2023-04-01
Bazaarvoice SAP Hybris Integration Version 2.8.1