Slide Dimmer 2 Wire, Fluorescent, Single Pole/3-Way, Preset, 16A, 120V, Wide, White
CDFB163PNAW
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide Dimmer, Electronic Single Pole/3Way 2Wire PRESET 16A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 2 wire 120V and 277V fluorescent dimming ballasts.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end output voltage.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Simple to plan the rough-in.
- Available in single pole slide-to-OFF and single pole/3-way preset models.
- Attractive European styling.
- Eye-catching packaging.
- Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
- Blank center plate included.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 785007013580 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 1.01 lb | ||
Product Volume US | 67.84 cu in | ||
Product Depth US | 5.38 in | ||
Product Height US | 3.88 in |
Technical Information
Amperage | 16 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1