Discontinued - Slide Dimmer, Single Pole, 3 Way Preset, 2000W, White
CD2003PNAW
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Field configurable wall plate system. Labeling system. Adjustable top end output voltage. Shipped with protective film. Rugged construction. Superior ratings with a minimum of de-rating when ganged. Simple to plan the rough-in. Eye-catching packaging. Exclusive adaptor kit to install other Decorator opening devices under the Titan� wall plate system. (See Page N-29.) Blank center plate included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 785007014730 | ||
Country Of Origin | Mexico |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1