Discontinued - Trademaster 700W Incandescent Toggle Dimmer, Black | Sub TSD703PBK
TD703PBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
P&S dimmers extend bulb life and can reduce energy consumption by up to 30%. This versatile toggle dimmer provides easy ON/OFF operation and a separate preset allows for convenient, precise dimming control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tough, impact-resistant thermoplastic housing.
- No de-rating required in multi-gang operations (700W).
- Uses conventional 3-way wiring when used in conjunction with a 3-way switch.
- Returns lights to previous level after a power failure.
- Lifetime warranty.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TSD703PBK | ||
Color | Black | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Wattage | 700 W | ||
Voltage | 120 V | ||
Load | Incandescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1