text.skipToContent text.skipToNavigation

adorne® 15A Paddle™ Switch, Engraved - Garbage Disposal, Graphite

ASPD1532GEGD adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Laser engraved at the factory with the word ''Garbage Disposal"
  • Perfect for anywhere you'd like to upgrade the look of a standard switch
  • Control device from one location (single-pole operation)
  • Pair with matching Paddle Dimmer or Paddle Fan Speed Control to create a uniform look throughout a room

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Dimensions
Product Width US 1.77 in
Product Depth US 1.5 in
Product Height US 1.77 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the disposal paddle come in white, and where can I order any color

Asked by: Lay
Hello, the part number is ASPD1532WEGD for the white version of the device. You can use the "Where to buy" tool on our website to find online or in store retailers.
Answered by: Wiremold Tech Support
Date published: 2022-12-02

Where can I purchase a adorne® 15A Paddle™ Switch, Engraved - Garbage Disposal, Graphite ASPD1532GEGD?

Asked by: Lay Rider
Hello, I'd suggest taking a look at our "Where to Buy" tool on our website. From there you can find local retailers, showrooms or online stores. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2022-12-02
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ASPD1532GEGD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT