Discontinued - Fed Spec Grade USB Charger w/ Tamper-Resistant 15A Duplex Receptacles, Red
TR5262USBRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- For covering patents, see www.legrand.us/patents.
- AC receptacles available in 15 and 20A, 125V.
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- 4537
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 15 A |
Resources
BIM Models
Product Environmental Profile
White Papers & Tech Bulletins
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1