text.skipToContent text.skipToNavigation

15A 125V Heavy Duty Hospital-Grade Duplex Receptacle, Back and Side Wire, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Heavy-Duty Hospital Grade Duplex Receptacle Back and Side Wire 15A 125V
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty, brass strap for added strength and ground conductivity.
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Two drive screws anchor strap to back body and face.
  • Tri-drive brass terminal screws.
  • Two back wire holes for more wiring flexibility.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor
Application Sector Commercial
Standard UL498, CSA C22.2 No. 42
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Connection Back and side wire
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;